Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Charging Solution
Living Now USB universal charger - 3000 mA - Type C + Type A
K4287C2
Number of modules
2
3320
-
+
Add To List
Characteristics
Product Features
USB universal charger - 3000 mA - Type C + Type A
Main Features
5 Vdc type A and C USB charger for quick charge of single electronic devices up to 3,000 mA or simultaneous charging of two devices up to 1,500 mA - 110-230 V 50-60 Hz DIRECT power supply - 2 modules1.2.3.4.5.
Related Products
Living Now USB power supply - 1100mA - Type A
Living Now USB power supply - 1500mA - Type C
Living Now USB universal charger - 2400mA - Type A
Living Now USB universal charger - 3000 mA - Type C
Living Now USB universal charger - 1000 mA induction + 2400 mA - Type A
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit