Voice control with Amazon Alexa built in, it includes two touch digital controls for lighting management. 27 V d.c. power supply from BUS through connection module item K8001 or additional power supply unit, item K8003 - 3 modules. WHITE1.Functions:
VOICE CONTROL FUNCTIONS
They include the integrated controls in Amazon Alexa (timer and memos, Amazon Music, Audible, iHeartRadio, TuneIn) and the connected controls (light adjustment, temperature
variations, control of connected sockets and shutters).
TOUCH KEY FUNCTIONS
The touch keys on your Alexa built-in voice control can control the lights in different ways.
Light Functions
Cyclical control without adjustment: when pressed, the device acts in ON/OFF mode. If the control is not configured in point-to-point, the device does not receive status return, and
alternately sends the ON/OFF command;
OFF: if configured in this mode, the device sends only the OFF command;
PUL: if configured in this mode, the device acts as a pushbutton;
Timed ON control: the device sends the switch-off command after the set time interval. The time duration depends on the value of the specific parameters.
Brightness control
With configured device, it is possible to set the LEDs to the default level or to the maximum level2.3.4.5.