Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Mechanical switches - square version-Chic Grey
Lyncus 10A Switch 2W 2Module
677406
Number of modules
2
Pack
10/100
278
-
+
Add To List
Characteristics
Product Features
10A Switch 2W 2Module
Main Features
Double module mechanisms
1 module 45 x 45 mm
Related Products
Lyncus 10A Switch 1W 2Module
Lyncus 10A Intermediate Switch 2Module
Lyncus 10A Switch 1W With Indicator 2Module
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit