Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Mechanical switches - square version-Chic Grey
Lyncus 16A Switch 2W 1Module
677410
Number of modules
1
Pack
20/200
274
-
+
Add To List
Characteristics
Product Features
16A Switch 2W 1Module
Main Features
Single module mechanisms
1 module 22.5 x 45 mm
Related Products
Lyncus 16A Switch 1W 1Module
Lyncus 16A Switch 1WWith Indicator 1Module
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit