Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Mechanical switches - square version-Chic Grey
Lyncus 20A Switch 1W 1Module
677412
Number of modules
1
Pack
20/200
334
-
+
Add To List
Characteristics
Product Features
20A Switch 1W 1Module
Main Features
Single module mechanisms
1 module 22.5 x 45 mm
Related Products
Lyncus 20A DP Switch 1W 2Module
Lyncus 20A DP Switch 1W With Indicator 2Module
Lyncus 20A DP Switch 2W With Indicator 2Module
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit