Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Mechanical switches - square version
Lyncus 20A Switch 2W
677215
Number of modules
2
Pack
10/100
476
-
+
Add To List
Characteristics
Product Features
20A Switch 2W
Main Features
Double module mechanisms
1 module 45 x 45 mm
Related Products
Lyncus 20A Switch 1W 1Module
Lyncus 20A DP Switch 1W 2Module
Lyncus 20A DP Switch 1W With Indicator 2Module
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit