Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Protectors & Accessories
Lyncus 25A Motor Starter 2Module
677272
Number of modules
2
Pack
1/10/100
636
-
+
Add To List
Characteristics
Product Features
25A Motor Starter 2Module
Main Features
Double module mechanisms
1 module 45 x 45 mm
Related Products
Lyncus 16A Motor Starter 2Module
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit