Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Mechanical switches - square version
Lyncus 32A DP Switch With Indicator 2Module
677217
Number of modules
2
Pack
10/100
576
-
+
Add To List
Characteristics
Product Features
32A DP Switch With Indicator 2Module
Main Features
Double module mechanisms
1 module 45 x 45 mm
Related Products
Arteor - 1-way switch 6 AX - 230 V~ 1 module(White)
Arteor - 2-way switch 6 AX - 230 V~ 1 module(White)
Arteor - 1-way switch with indicator Red LED supplied 6 AX - 230 V~ 1 module(White)
Arteor - 2-way switch with indicator Red LED supplied 6 AX - 230 V~ 1 module(White)
Arteor - 1-way switch 6 AX - 230 V~ 1 module(Magnesium)
Arteor - 2-way switch 6 AX - 230 V~ 1 module(Magnesium)
Arteor - 1-way switch with indicator Red LED supplied 6 AX - 230 V~ 1 module(Magnesium)
Arteor - 2-way switch with indicator Red LED supplied 6 AX - 230 V~ 1 module(Magnesium)
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit