Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Energy Socket- Chic Grey
Lyncus 6/16A Socket 2Module
677430
Number of modules
2
Pack
10/100
376
-
+
Add To List
Characteristics
Product Features
6/16A Socket 2Module
Main Features
Double module mechanisms
1 module 45 x 45 mm
Related Products
Lyncus 6/16A 2 Pin Euro US Socket 1Module
Lyncus Multistandard Socket 6/10/13A 2/3 Pin For 250VAC 15A for 127 V Type 2 Pin 2Module
Lyncus 6A 5Pin Universal Socket 2Module
Lyncus 6/16A Socket 3Module
Lyncus 6/16A Euro Socket 2Module
Lyncus 25A Socket 2Module
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit