Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Mechanical switches - square version-Chic Grey
Lyncus 6A Switch 2W 1Module
677401
Number of modules
1
Pack
20/200
196
-
+
Add To List
Characteristics
Product Features
6A Switch 2W 1Module
Main Features
Single module mechanisms
1 module 22.5 x 45 mm
Related Products
Lyncus 6A Switch 1W 1Module
Lyncus 6A Switch 1W 1Module With Indicator
Lyncus 6A Switch 1W 1Module With "Light" marking
Lyncus 6A Switch 1W 1Module With "Fan" marking
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit