Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Touch Switches & Functions
Lyncus 6A Touch Switch 2W 2Module
677310
Number of modules
2
Pack
1/50
3794
-
+
Add To List
Characteristics
Product Features
6A Touch Switch 2W 2Module
Main Features
q
Related Products
Lyncus 6A Touch Bell Push 2Module
Lyncus 6A Touch Switch 1W 2Module
Lyncus 16A Touch Switch 1W 2Module
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit