Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Plastic Plates- Alu sun set
Lyncus Alu Sun Set Plate+ Frame 12m
677572
Number of modules
12
Pack
10
588
-
+
Add To List
Characteristics
Product Features
Alu Sun Set Plate+ Frame 12m
Main Features
NA
Related Products
Lyncus Alu Sun Set Plate+ Frame 1m
Lyncus Alu Sun Set Plate+ Frame 2m
Lyncus Alu Sun Set Plate+ Frame 3m
Lyncus Alu Sun Set Plate+ Frame 4m
Lyncus Alu Sun Set Plate+ Frame 6m
Lyncus Alu Sun Set Plate+ Frame 8m
Lyncus Alu Sun Set Plate+ Frame 2x4m
Lyncus Alu Sun Set Plate+ Frame 16m
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit