Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Plastic Plates- Chic Grey
Lyncus Chic Grey Plate+ Frame 8m (H)
677528
Number of modules
8
Pack
5/50
412
-
+
Add To List
Characteristics
Product Features
Chic Grey Plate+ Frame 8m (H)
Main Features
NA
Related Products
Lyncus Chic Grey Plate+ Frame 1m
Lyncus Chic Grey Plate+ Frame 2m
Lyncus Chic Grey Plate+ Frame 3m
Lyncus Chic Grey Plate+ Frame 4m
Lyncus Chic Grey Plate+ Frame 6m
Lyncus Chic Grey Plate+ Frame 2x4m
Lyncus Chic Grey Plate+ Frame 12m
Lyncus Chic Grey Plate+ Frame 16m
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit