Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Plastic Plates- Whites
Lyncus classic White plate+frame 1m
677501
Number of modules
1
Pack
20/200
132
-
+
Add To List
Characteristics
Product Features
classic White plate+frame 1m
Main Features
NA
Related Products
Lyncus classic White plate+frame 2m
Lyncus Classic White Plate+ Frame 3m
Lyncus Classic White Plate+ Frame 4m
Lyncus Classic White Plate+ Frame 6m
Lyncus Classic White Plate+ Frame 8m (H)
Lyncus Classic White Plate+ Frame 2x4m
Lyncus Classic White Plate+ Frame 12m
Lyncus Classic White Plate+ Frame 16m
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit