Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
USB Chargers
Lyncus Combi Twin USB 2400mA Multistandard Socket Type A
677292
Number of modules
3
Pack
1950-05-01 00:00:00
2780
-
+
Add To List
Characteristics
Product Features
Combi Twin USB 2400mA Multistandard Socket Type A
Main Features
Three module mechanisms
1 module 67.5 x 45 mm
Related Products
Lyncus Combi Twin USB 2400mA Multistandard Socket Type A & Type C
Lyncus Combi Twin USB 2400mA Multistandard Socket Type A
Lyncus Combi Twin USB 2400mA Multistandard Socket Type A & Type C
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit