Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
USB Chargers
Lyncus Double USB Charger 3000mA 2Module Type A & Type C
677489
Number of modules
2
Pack
1/10/100
2770
-
+
Add To List
Characteristics
Product Features
Double USB Charger 3000mA 2Module Type A & Type C
Main Features
Double module mechanisms
1 module 45 x 45 mm
Related Products
Lyncus USB Charger 1000mA 1Module Type A
Lyncus Double USB Charger 3000mA 2Module Type A & Type C
Lyncus USB Charger 1500mA 1Module Type C
Lyncus USB Charger 1000mA 1Module Type A
Lyncus USB Charger 1500mA 1Module Type C
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit