Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Dimmer & Regulators-White
Lyncus Fan regulator 100W 1Module
677239
Number of modules
1
Pack
5/50
532
-
+
Add To List
Characteristics
Product Features
Fan regulator 100W 1Module
Main Features
Single module mechanisms
1 module 22.5 x 45 mm
Related Products
Lyncus Rotary Light Dimmer 400W 1Module
Lyncus Rotary Light Dimmer 500W 2Module
Lyncus Fan regulator 100W 360 Degree 2Module
Lyncus Fan regulator 120W 360 Degree 2Module
Lyncus Fan step regulator 70W 2Module
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit