Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
USB Chargers
Lyncus USB Charger 1000mA 1Module Type A
677488
Number of modules
1
Pack
1950-05-01 00:00:00
1010
-
+
Add To List
Characteristics
Product Features
USB Charger 1000mA 1Module Type A
Main Features
Single module mechanisms
1 module 22.5 x 45 mm
Related Products
Lyncus USB Charger 1000mA 1Module Type A
Lyncus Double USB Charger 3000mA 2Module Type A & Type C
Lyncus USB Charger 1500mA 1Module Type C
Lyncus Double USB Charger 3000mA 2Module Type A & Type C
Lyncus USB Charger 1500mA 1Module Type C
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit