Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Protectors & Accessories
Lyncus Voltage Surge Protector 230V 1Module
677274
Number of modules
1
Pack
20/200
2042
-
+
Add To List
Characteristics
Product Features
Voltage Surge Protector 230V 1Module
Main Features
Single module mechanisms
1 module 22.5 x 45 mm
Related Products
Lyncus 16A Motor Starter 2Module
Lyncus 25A Motor Starter 2Module
Lyncus 16A MCB SP 1M C curve
Lyncus 20A MCB SP 1M C curve
Lyncus 32A MCB SP 1M C curve
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit