Product added to the list successfully!!!

Motion sensors - Ceiling mounted

Motion sensors - Ceiling mounted048803

  • Pack6

8664

Product Features

  • PIR ceiling motion sensor 360ø infrared detection, range ?8 m
  • Recommended fixing height: 2.50 m
  • 3-wire with neutral
  • IP 41
  • Light level threshold: 1 to 1000 lux
  • Adjustable time delay: 5 s to 30 min
  • Consumption: 0.4 W on standby
  • Optimum distance between 2 sensors: 6 m
  • Fixes directly to a false ceiling with mounting claws (included) or installed in a Batibox box, depth 50 mm
  • Can be surface mounted on ceiling using accessory Cat.No 0488 75 (p. 568)

Main Features

  • Automatic on/off
  • Manual adjustment of light level threshold and time delay via potentiometer
  • All load 8.5 A - 240 V