Motion sensors - Surface mounted on wall048931
Product Features
- PIR wall mounted motion sensor 180ø infrared detection, range 8 m
- Recommended fixing height: 2.5 m
- 3-wire with neutral
- IP 55
- Light level threshold: 5 to 1275 lux
- Adjustable time delay: 5 s to 30 min
- Standby consumption: 0.7 W
- For direct surface mounting on wall
- Can be mounted in/on a corner using accessory Cat.No 0489 71 (p. 568)
Main Features
- Automatic on/off
- Manual adjustment of light level threshold and time delay via potentiometer
- All load 8.5 A - 240 V