Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Mechanisms energy sockets power unit
Mylinc 6/10/13A - multistandard Grey
676330
420
-
+
Add To List
Characteristics
Product Features
Conforming to IS 1293 : 1988 Shuttered for Child
Safety Shutter opens only with phase and neutral
insertion simultaneously
Related Products
Mylinc 6 A - 2/3 pin combined
Mylinc 6 A - 3 pin
Mylinc Universal socket 6 A - 2/3 pin combined
Mylinc Euro-us-socket 6/16 A - 2 pin
Mylinc 6/16 A - 3 pin combined
Mylinc 6/16A - 3 pin Combined Grey
Mylinc 6 A - 2/3 pin combined Grey
Mylinc 6 A - 3 pin - 2 module Grey
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit