Product added to the list successfully!!!

Buy Mylinc 6 A one-way SP switch (6 A - *230 V~) Online- Legrand
Buy Mylinc 6 A one-way SP switch (6 A - *230 V~) Online- Legrand
Buy Mylinc 6 A one-way SP switch (6 A - *230 V~) Online- Legrand
Buy Mylinc 6 A one-way SP switch (6 A - *230 V~) Online- Legrand
Buy Mylinc 6 A one-way SP switch (6 A - *230 V~) Online- Legrand
Buy Mylinc 6 A one-way SP switch (6 A - *230 V~) Online- Legrand
Buy Mylinc 6 A one-way SP switch (6 A - *230 V~) Online- Legrand
Buy Mylinc 6 A one-way SP switch (6 A - *230 V~) Online- Legrand
Buy Mylinc 6 A one-way SP switch (6 A - *230 V~) Online- Legrand
Buy Mylinc 6 A one-way SP switch (6 A - *230 V~) Online- Legrand

Mylinc 6 A one-way SP switch (6 A - *230 V~)675501

  • Number of modules1
  • Pack20/200

100

Product Features

  • Switches are ISI marked as per the latest IS 3854:1997 Silver plated screw terminals
  • Linc-LocTM Inter locking mechanisms for perfect alignment.
  • Laser marking.

Main Features

  • Linc-Loc mechanism for easy installation
  • Laser marking on mechanisms. Arrow showing the correct orientation of the mechanism
  • Finger Proof protection for IP 20 protection against accidental contact