Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Mechanisms dimmers and fan regulators
Mylinc Rotative dimmer 60 - 400 W
675533
Number of modules
1
Pack
1/5/50
854
-
+
Add To List
Related Products
Mylinc Fan regulator 100 W, Humfree, 0-4 steps
Mylinc For regulator 100W, Humfree, 0-4 step
Mylinc Rotative dimmer 60 - 250 W for light
Mylinc Buzzer
Mylinc Fan regulator - 100W w/ 360° rotation
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit