Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Switches and accessories - white
Myrius Regular 10 A Intermediate Switch(10 A - 230 V~)
673017
Number of modules
2
Pack
10/100
1982
-
+
Add To List
Characteristics
Product Features
6 to 16 A switches ISI marked as per the latest IS 3854 : 1997
Finger proof terminals with tunnel for guiding screw driver
Captive screws
Related Products
Myrius Regular 6 A Switch 1 W(6 A - 230 V~)
Myrius Regular 6 A Switch 2 W(6 A - 230 V~)
Myrius Regular 6 A Switch 1 W with indicator(6 A - 230 V~)
Myrius Regular 6 A Switch 1 W with "Light" marking(6 A - 230 V~)
Myrius Regular 6 A Switch 1 W with "Fan" marking(6 A - 230 V~)
Myrius Regular 10 A Switch 1 W(10 A - 230 V~)
Myrius Regular 10 A Switch 2 W(10 A - 230 V~)
Myrius Regular 10 A Switch 1 W with indicator(10 A - 230 V~)
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit