Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Switches and accessories - black
Myrius Regular 20 A 2 W switch
673114
Number of modules
2
Pack
10/100
890
-
+
Add To List
Characteristics
Product Features
20 to 32 A switches ISI marked as per the lates IS 3854 : 1997
Finger proof terminals with tunnel for guiding screw driver
Captive screws
Related Products
Myrius Regular 6 A switch 1 W(6 A - 230 V~)
Myrius Regular 6 A switch 2 W (6 A - 230 V~)
Myrius Regular 6 A switch 1 W with indicator (6 A - 230 V~)
Myrius Regular 6 A switch 1 W with "Light" marking (6 A - 230 V~)
Myrius Regular 6 A switch 1 W with "Fan" marking (6 A - 230 V~)
Myrius Regular 10 A switch 1 W (10 A - 230 V~)
Myrius Regular 10 A switch 2 W (10 A - 230 V~)
Myrius Regular 10 A intermediate Switch (10 A - 230 V~)
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit