Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Energy sockets - black
Myrius Regular 6/16 A Socket
673183
Number of modules
3
Pack
5/50
718
-
+
Add To List
Characteristics
Product Features
Sockets ISI marked, as per latest IS1293:2005
Sockets delivered in unscrewed condition.
Stripping template provided on sockets.
Related Products
Myrius Regular 6/16 A 2 pin Euro US socket
Myrius Regular 16 A 3 pin Switched socket
Myrius Regular Multistandard socket
Myrius Regular 6 A 5 Pin with Universal socket
Myrius Regular 6/16 A Socket
Myrius Regular 6/16 A - Euro Socket
Myrius Regular 25 A Socket
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit