Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Access Control-White Hospitality Function
Myrius 16A Hotel Key Fob Sw Charcoal Grey
679453
Number of modules
2
Pack
1/0/10
4852
-
+
Add To List
Characteristics
Product Features
Used as a main switch in a hotel room, which can be activated by inserting a card.
For 2 module 45 x 45 mm
Related Products
Myrius 16A Hotel Key Fob Switch 2M White
Myrius Credit Card Size Key Fob
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit