Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Protectors & Accessories
Myrius 16A Motor Starter 2M White
679271
Number of modules
2
Pack
1/10/100
752
-
+
Add To List
Characteristics
Product Features
16A MOTOR STARTER 2M WHITE
Main Features
For 1 module 22.5 x 45 mm
Related Products
Myrius 25A Motor Starter 2M White
Myrius 16A Motor Starter 2M Charcoal Grey
Myrius 25A Motor Starter 2M Charcoal Grey
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit