Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Energy Socket- Chic Grey
Myrius 25 A Socket 2 Module
679432
Number of modules
2
Pack
0/10/100
676
-
+
Add To List
Characteristics
Product Features
25 A Socket 2 module
Main Features
Conforming to IS 1293 : 2019
Shuttered for Child Safety
Shutter opens only with phase and neutral insertion
simultaneously
Related Products
Myrius 6/16 A 2 Pin Euro Us Socket 1 Module
Myrius Multistandard Socket 6/10/13 A 2/3 Pin For 250 Vac 15 A For 127 V Type 2 Pin 2 Module
Myrius 6 A 5 Pin Universal Socket 2 Module
Myrius 6/16 A Socket 3 Module
Myrius 6/16 A Socket 2 Module
Myrius 16 A 3 Pin Switched Socket 3 Module
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit