Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Switches & Accessories-White (Push Button)
Myrius 6A Bell Push 1 Way 2M With Indicator White
679223
Number of modules
2
Pack
0/10/100
476
-
+
Add To List
Characteristics
Product Features
Two module mechanisms
2 modules 45 x 45 mm
Related Products
Myrius 6A Push Button Sp 1M White
Myrius 6A Push Button Sp 1 Way 1M with indicator White
Myrius 6A Bell Push 1 Way 1M White
Myrius 6A Bell Push1 Way 1M with indicator White
Myrius 6A Bell Push 1 Way 2M White
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit