Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Switches & Accessories-Chic Grey (Push Button)
Myrius 6A Push Button Sp 1 Way 1M Charcoal Grey
679418
Number of modules
1
Pack
0/20/200
318
-
+
Add To List
Characteristics
Product Features
Single module mechanisms
1 module 22.5 x 45 mm
Related Products
Myrius 6A Push Button 1 Way 1M Ind Charcoal Grey
Myrius 6A Bell Push 1 Way 1M Charcoal Grey
Myrius 6A Bell Push1 Way 1M With Indicator Charcoal Grey
Myrius 6A Bell Push 1 Way 2M Charcoal Grey
Myrius 6A Bell Push1 Way 2M With Indicator Charcoal Grey
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit