Product added to the list successfully!!!

Myrius Ceiling Loudspeaker 8 OhMs Ø100MM White

Myrius Ceiling Loudspeaker 8 OhMs Ø100MM White679298

  • Pack1/0/6

2882

Product Features

  • Loudspeaker fixed in ceiling for listening any audio or music.

  • 6W RMS 8 OHMS

  • Ø hole : 90 mm

  • L max : 100 mm

  • Visible depth : 7.5 mm

  • Mounting directly in ceiling WITH Ø100 MM

  • Equipped with clips for attachment

Related Products