Product added to the list successfully!!!

Myrius - Curtain/Roller Blind Switch 1 Module With Neutral
Myrius - Curtain/Roller Blind Switch 1 Module With Neutral
Myrius - Curtain/Roller Blind Switch 1 Module With Neutral

Myrius - Curtain/Roller Blind Switch 1 Module With Neutral679361

  • Number of modules1
  • Pack1/5/50

8626

Product Features

  • Connected Roller Blind Switch

  • 1 Module

  • 240V Ac

  • 50-60 Hz

  • 1.5 Mm2 Rigid Wire.

Main Features

  • For Local Or Remote Control Of A Roller Blinds.

  • Can Be Controlled With One Or More Wireless Curtain Switch.

  • Can Be Installed In Place Of Existing Curtain Switch In A Flush - Mounting Box 40 Mm Deep(Minimum)

  • Myrius NextGen Iot Connected Curtain Switch Is Compatible With Ac Motors With A Mechanical Or Electronic Stop, Controlled By A Connected Curtain Switch For Roller Blinds.

  • 1*500 VA - For Ac Motors With Electronic Or Mechanical End Stop 1.5 Mm2 Wire