Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Dimmer & Regulators-White
Myrius Fan Regulator 100w1M White
679239
Number of modules
1
Pack
0/5/50
910
-
+
Add To List
Characteristics
Product Features
1 module 22.5 x 45 mm, 100 W
4 steps
Main Features
ISI mark conforming to IS 11037
Related Products
Myrius Rotary Dimmer 400w1M White
Myrius Rotary Light Dimmer 500w 2Mod
Myrius Fan Regulator 100 W 360 Degree 2 Module
Myrius Fan Regulator 120 W 360 Degree 2 Module
Myrius Fan Step Regulator 70 W 2 Module
Myrius Fan Regulator 120 W 360 Degree 2 Module
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit