Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Dimmer & Regulators- Chic Grey
Myrius Fan Regulator 120 W 360 Degree 2 Module
679441
Number of modules
2
Pack
0/10/100
1306
-
+
Add To List
Characteristics
Product Features
Ceiling Fan controller for 120W
For 2 module 45 x 45 mm
Main Features
ISI mark conforming to IS 11037
Related Products
Myrius Rotary Light Dimmer 400 W 1 Module
Myrius Rotary Light Dimmer 500 W 2 Module
Myrius Fan Regulator 100w1M Charcoal Grey
Myrius Fan Regulator 100 W 360 Degree 2 Module
Myrius Fan Step Regulator 70 W 2 Module
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit