Product added to the list successfully!!!

Myrius Induction Charger 1A Wireless 2.4A USB + Dock 2M Sup W/ Mech White
Myrius Induction Charger 1A Wireless 2.4A USB + Dock 2M Sup W/ Mech White

Myrius Induction Charger 1A Wireless 2.4A USB + Dock 2M Sup W/ Mech White679295

  • Number of modules2
  • Pack1/0/4

7176

Product Features

  • Wireless charging only with compatible mobile phones having induction receiver technology.

  • Charging is by placing the mobile on induction receiver.

  • Also charging can be done by external type A socket.

  • 1 A - 5 V/5 W charger with one 2.4 A/12 W USB port to power a second device.

  • Specially designed for work areas.

  • Dimensions : 136 x 70 x 85 mm (h x w x d).

Related Products