Myrius Infrared Sensor Switch 400w 2M White 679251
- Number of modules2
- Pack1/0/50
Product Features
- Measurement of luminosity threshold.
- Adjustment of luminosity threshold and time delay.
- Max. lux and min. time delay factory preset.
- Recommended fixing height: 1 m.
- IR detection 180°.
- Adjustable luminosity threshold : 5 to 1275 lux.
- Installation in back box min. depth 40 mm recommended.
- Range: 8 m.
- For 2 module 45 x 45 mm