Product added to the list successfully!!!

Myrius Multistandard Socket 6/10/13 A 2/3 Pin For 250 Vac 15 A For 127 V Type 2 Pin 2 Module
Myrius Multistandard Socket 6/10/13 A 2/3 Pin For 250 Vac 15 A For 127 V Type 2 Pin 2 Module
Myrius Multistandard Socket 6/10/13 A 2/3 Pin For 250 Vac 15 A For 127 V Type 2 Pin 2 Module

Myrius Multistandard Socket 6/10/13 A 2/3 Pin For 250 Vac 15 A For 127 V Type 2 Pin 2 Module679326

  • Number of modules2
  • Pack0/10/100

488

Product Features

  • Multistandard socket 6/10/13 A 2/3 Pin for 250 VAC 15 A for 127 V type 2 Pin 2 module

Main Features

  • Conforming to IS 1293 : 2019

  • Shuttered for Child Safety

  • Shutter opens only with phase and neutral insertion

  • simultaneously