Product added to the list successfully!!!

Myrius RJ45 Utp Cat 6 Tool-less With Shutter 1M Charcoal Grey
Myrius RJ45 Utp Cat 6 Tool-less With Shutter 1M Charcoal Grey
Myrius RJ45 Utp Cat 6 Tool-less With Shutter 1M Charcoal Grey

Myrius RJ45 Utp Cat 6 Tool-less With Shutter 1M Charcoal Grey679465

  • Number of modules1
  • Pack0/20/200

876

Product Features

  • UTP - 8 contacts

  • 1 module 22.5 mm x 45 mm

Main Features

  • Sockets with LCS³ quick-fixing crimp connector. Take AWG 22 single-core cables up to AWG 26 and AWG

  • 24 multicore cables. Contacts marked with dual colour code and wiring schemes T 568 A and T 568 B. Conforming to standards ISO/IEC 11801 Ed.

  • 2.0, EN 50173-1 and TIA/EIA 568

  • Charcoal Grey finish