Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Dimmer & Regulators-White
Myrius Rotary Light Dimmer 500w 2Mod
679237
Number of modules
2
Pack
0/10/100
1768
-
+
Add To List
Characteristics
Product Features
60 - 500 W - 240 V With "OFF" and gradual dimming
For incandescent and halogen lamps 2 modules 45 x 45 mm
Related Products
Myrius Rotary Dimmer 400w1M White
Myrius Fan Regulator 100w1M White
Myrius Fan Regulator 100 W 360 Degree 2 Module
Myrius Fan Regulator 120 W 360 Degree 2 Module
Myrius Fan Step Regulator 70 W 2 Module
Myrius Fan Regulator 120 W 360 Degree 2 Module
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit