Product added to the list successfully!!!

Myrius - Socket Module With Neutral
Myrius - Socket Module With Neutral
Myrius - Socket Module With Neutral

Myrius - Socket Module With Neutral679367

  • Number of modules1
  • Pack1/5/50

8388

Product Features

  • Wired Socket Module

  • 1 Module

  • 240V Ac

  • 16A - 3680 W

  • 50-60 Hz

  • 1.5 To 2.5 Mm2 Rigid Wire

Main Features

  • Connected Socket Module Which Can Be Controlled By A Wireless Lighting Control And/or Remotely Via A Smartphone, Tablet Or Computer.

  • Can Be Used To Measure Instantaneous And Total Consumption Of The Connected Device, Which Can Be Viewed On The Home + Control App.

  • Built-In Protection Against Electrical Overloads, For Increased Safety.

  • Installation In Box 40 Mm Deep(Minimum), Instead Of A Standard Socket Outlet.