Myrius - Switch 1D 1 Module With Neutral White679359
- Number of modules1
- Pack1/5/50
Product Features
- Smart Light Switch With Neutral
- 1 Module
- 240V Ac
- 50-60 Hz
- 1.5 Mm2 Rigid Wire
Main Features
- With Neutral, 2 Wires.
- For Local Or Remote Control Of Lighting Devices And Other Controls.
- Can Be Combined With One Or More Wireless Lighting Controls.
- Can Be Installed In Place Of An Existing Push Button In A Flush Mounting Box 40 Mm Deep.
- Push Button For All Types Of Lamps:
- Led : 100W Max
- Halogen : 500W Max -
- Cfl : 100W Max
- Fluorescent Tube - 250Va Max