Product added to the list successfully!!!

Myrius - Switch/Dimmer 1D  2 Modules W/O Neutral White
Myrius - Switch/Dimmer 1D  2 Modules W/O Neutral White
Myrius - Switch/Dimmer 1D  2 Modules W/O Neutral White

Myrius - Switch/Dimmer 1D 2 Modules W/O Neutral White679375

  • Number of modules2
  • Pack1/5/50

12124

Product Features

  • Connected Switch With Dimmer Option Without Neutral Supplied With Bleeder

  • 2 Module

  • 240V Ac

  • 50-60 Hz

  • 1.5 Mm2 Rigid Wire.

Main Features

  • Connected Switch Without Neutral With Dimmer Options, Configured By Default As On/Off.

  • Can Be Combined With One Or More Wireless Lighting Controls(Dimmer Mode Can Be Activated From Home+Control App).

  • For Local Or Remote Control Of Your Lighting.

  • Supplied With An Active Power Compensator I.E Bleeder, Mandatory To Ensure Optimum Operation With Commercially-Available Lamps.

  • One Bleeder Per Lighting Circuit Is Sufficient.

  • Easy To Install In Place Of A Standard Switch In A Box 35 Mm Deep.

  • Push Button For All Types Of Lamps:

  • Dimmable Led : 60W Max

  • Halogen : 300W Max

  • Cfl : 60W Max

  • Fluorescent Tube - 300Va