Product added to the list successfully!!!

Myrius USB Charger 3000 MA 2 Mod Type A & C White
Myrius USB Charger 3000 MA 2 Mod Type A & C White
Myrius USB Charger 3000 MA 2 Mod Type A & C White

Myrius USB Charger 3000 MA 2 Mod Type A & C White679289

  • Number of modules2
  • Pack1/10/100

2536

Product Features

  • For recharging portable devices

  • Conform to (IS13252 (Part 1) / IEC 60950-1)

  • Consumption in passive mode < 0.3 W 2P+E tap-off connection via 2.5 mm 2 screw terminals

  • Supplied cordless

  • Double USB charger -2 M 3000 mA

  • For fast-charging telephones, smartphones,

  • MP3/MP4 players and tablet PC

  • 2 modules