Product added to the list successfully!!!
Legrand India
Enquiry
Create BOQ
⚲
Home
Wiring Devices
Switches and accessories - black
Myrius Regular Remote control switch Controls 4 lights and 1 fan of a room
673173
Number of modules
4
Pack
1/5/20
11456
-
+
Add To List
Characteristics
Product Features
Remote control switch Controls 4 lights and fan of a room Regulates the fan with 10 speed levels. Inbuilt night lamp on product panel with manual operation option for all functions.
Download Documents
Technical Document
Email
All
Myrius Regular Remote control switch Controls 4 lights and 1 fan of a room
Myrius remote control switch technical
Related Products
Myrius Regular Skirting Light with white LED
Myrius Regular Bell Indicator- 240 V~
Myrius Regular Buzzer - 230 VA 1 sound level 72 dB at 1 meter distance
Myrius Regular Infra red Sensor - 300 W
Price On Request
Name
Email
Mobile
Cancel
Submit
Get Docs to Inbox
Email
Cancel
Submit