Product added to the list successfully!!!

New tag
PATCH CORD RJ45/RJ45 STANDARD CAT 8 S/FTP LSZH RED 10M

PATCH CORD RJ45/RJ45 STANDARD CAT 8 S/FTP LSZH RED 10M033727

Product Features

  • RJ 45/RJ 45 flat
  • With special "easy grip" plug
  • Compliant with ISO/IEC 11801 edition 3.0 (2017) and EIA/TIA 568 C2-1 standards
  • RAL 6027 S/FTP shielded, impedance 100 Ω
  • Length 0.5 m

Main Features

  • Length 10 m