Product added to the list successfully!!!

PMX Digital Demand Controller

PMX Digital Demand Controller414998

  • Number of modulesNA
  • Pack1

38398

Product Features

DMC RS485
Cl 1

Main Features

RoHS Compliance
Demand controller with 4 relay output
High memory Data Logger (8MB) for storing multiple parameters.
Predictive demand with date & time stamping
Voltage & Current THD (Total Harmonics Distortion) with Individual harmonics up to 31st order.
K-factor V & A to keep check on the losses due to harmonic load currents & their effects on transformer heating.
Advance multifunction meter with High/Low recording of VLL, VLN, A, Hz, PF, Var with time stamp.
RTC based Demand management
Import/Export/Net monitoring of Wh, VAH, VArh Inductive/Capacitive, Load hours
Auto scaling capability in adjustment of Kilo, Mega, Giga.
Positive energy accumulation even with CT polarity reversal with reverse lock programmable
High Accuracy with class 1 as per IEC 62053-21 & class 0.5s as per IEC 62053-22
Site selectable CT/PT ratios
Site selectable CT Secondary 1A/5A
Universal control power supply 80 – 300V AC/DC, 40-70Hz
Password protection for tamper proofing
Seamless integration with EMS/SCADA system with RS485 serial channel communication, Industry standard Modbus RTU protocol.
Byte order option – Field Programmable Float/ Little Endian/ Big Endian data formats