Product Features
Dual Source LED meter RS485
Cl 0.5
Main Features
RoHS Compliance
Bright LED display for showing parameters for both EB & DG
Displays full range of parameters
Basic : Vll, VLn, A (Avg. & Phase wise), F
Power: W, PF (Avg. & Phase wise)
Energy : Wh
Load Hours, Run Hours, Old Wh, Old Load Hours for both EB & DG.
DG Sensing input - 230 VAC
Auto scaling capability in adjustment of Kilo, Mega, Giga.
Positive energy accumulation even with CT polarity reversal with reverse lock program.
High Accuracy with class 1 as per IEC 62053-21 & class 0.5 as per IEC 62053-22
Site selectable CT/PT ratios
Site selectable CT Secondary 1A/5A
Universal control power supply 80 – 300V AC/DC, 40-70Hz
Password protection for tamper proofing
Seamless integration with EMS/SCADA system with RS485 serial channel communication, Industry standard Modbus RTU protocol.
Provision for Tamper proofing with meter casing*
*optional strip for tamper proofing