Product added to the list successfully!!!

Product no image

PMX Digital kWh meter414981

  • Number of modulesNA
  • Pack1

3868

Product Features

kWh LED meter
Cl 1

Main Features

RoHS Compliance
kWh/kVA
Old Energy register for back up of last cleared energy values
Bright LED with parameter name and value
Auto scaling capability in adjustment of Kilo, Mega, Giga.
kWh / kVA / PF / W - any one programmable
Positive energy accumulation even with CT polarity reversal with reverse lock program
High Accuracy with class 1 as per IEC 62053-21
Site selectable CT/PT ratios
Site selectable CT Secondary 1A/5A
Universal control power supply 80 – 300V AC/DC, 40-70Hz
Password protection for tamper proofing
Seamless integration with EMS/SCADA system with RS485 serial channel communication, Industry standard Modbus RTU protocol.
Pulse output for integration into a process through PLC/DCS for online energy management
Provision for Tamper proofing with meter casing*
*optional strip for tamper proofing.